IESNA:LM-63-2002
[TEST]P947167
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13808
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2771.8 2773.3 2767.4 2755 2682.7 2607.5 2595.1 2655 2793.7 2978.5
3202 3459.1 3730.1 3928 4080 4230.4 4367.7 4450.3 4478.7 4448.1
4293.2 4014.9 3659.2 3095.4 2273 1323.5 1027.7 940 835.6 680.7
523 406.1 304.6 190.6 108.8 43.8 0
2771.8 2760.1 2754.3 2746.3 2676.1 2599.5 2588.5 2642.5 2776.2 2966.8
3184.5 3432.8 3703.8 3908.3 4054.4 4207.8 4343.6 4431.3 4472.2 4435.6
4269.1 3996.7 3635.1 3047.2 2201.4 1281.8 1016 931.2 825.3 669
516.4 401 290 183.3 105.9 42.4 0
2771.8 2768.2 2765.3 2757.2 2701.7 2627.9 2604.6 2649.1 2766 2944.9
3156.7 3394.8 3663.6 3900.3 4063.9 4215.8 4375.8 4484.6 4552.5 4546.7
4434.2 4184.4 3841.8 3308.7 2522 1491.5 1034.2 939.3 851.6 730.4
589.4 438.2 324.3 211.8 115.4 52.6 0
2771.8 2765.3 2761.6 2768.2 2730.2 2666.6 2638.2 2660.8 2742.6 2885.8
3076.4 3288.9 3535.1 3800.9 4013.5 4182.2 4344.4 4485.3 4569.3 4608.8
4564.9 4411.5 4138.4 3659.2 2937.6 1879.3 1064.2 883 803.4 708.5
607.7 504.7 390.8 260.7 149 66.5 0
2771.8 2768.9 2771.1 2785.7 2778.4 2744.8 2703.2 2698.8 2736 2821.5
2953 3122.4 3325.5 3559.2 3814.1 4050 4233.3 4392.6 4533.5 4637.2
4666.5 4602.2 4442.2 4181.5 3671.7 2767.4 1540.4 781.5 615 517.8
422.2 340.4 265.1 187 101.5 37.2 0
2771.8 2773.3 2781.3 2801 2820 2820 2800.3 2782.1 2785 2820.8
2891.6 3002.6 3152.4 3329.1 3527 3778.3 4045.6 4271.3 4402.1 4463.4
4503.6 4523.3 4516.7 4508.7 4430.5 3970.4 2972.7 1655.8 753 483.5
380.5 295.1 215.5 148.3 85.5 31.4 0
2771.8 2774.7 2790.1 2813.5 2847.1 2877 2897.5 2913.5 2912.1 2939.8
2986.6 3058.1 3157.5 3271.4 3410.9 3581.1 3774.6 3987.2 4178.6 4337
4497 4676.7 4856.4 5043.3 5274.9 5404.9 5003.9 3958.7 2557.8 1284.8
616.4 379.1 257.1 167.3 95.7 33.6 0
2771.8 2776.9 2798.1 2831.7 2868.2 2904.8 2948.6 2998.2 3058.1 3134.8
3232.7 3345.2 3466.4 3600.8 3760.8 3956.5 4177.8 4421.8 4687.6 4975.4
5307.7 5670.7 6076.8 6480.7 6933.6 7460.2 7973.7 8103.7 7631.8 6510.7
4839.6 3069.8 1790.2 988.9 436.8 105.2 0
2771.8 2784.2 2809.8 2848.5 2886.5 2920.8 2962.5 3019.4 3085.9 3186.7
3319.6 3472.3 3653.4 3876.9 4148.6 4485.3 4875.3 5326.7 5813.2 6309.8
6874.4 7410.5 8043 8685.8 9457.1 10215.2 11179.3 12212.1 13033.8 12947.6
11394.1 8586.4 5427.5 2175.1 397.3 87.6 0
2771.8 2783.5 2814.9 2851.4 2889.4 2930.3 2973.4 3031.1 3100.5 3200.6
3323.3 3470.8 3645.4 3869.6 4147.9 4501.4 4906 5395.4 5935.9 6489.5
7070.9 7664.7 8300.9 8994.7 9735.3 10507.4 11383.8 12336.3 13266.8 13431.1
11881.2 8671.9 4919.9 1281.1 273.2 81.1 0
2771.8 2782.8 2807.6 2856.5 2896.7 2941.3 2977.8 3031.1 3104.2 3191.8
3297.7 3418.2 3555.5 3744 3991.6 4291 4653.3 5098.8 5606.5 6160.1
6716.7 7287.1 7876.5 8505.4 9191.9 9866.8 10570.2 11185.9 11654.1 11318.8
9755.1 6722.5 2925.9 564.6 170.2 56.2 0
2771.8 2779.9 2813.5 2855.8 2894.5 2933.2 2969.8 3012.1 3071.3 3134.8
3210.1 3283.1 3356.1 3454.7 3599.4 3790.7 4020.8 4329.7 4693.5 5105.4
5553.9 6017.7 6473.4 6936.5 7417.8 7868.5 8320.6 8730.3 8817.3 8053.3
6493.9 4461.9 1904.1 379.1 113.9 31.4 0
2771.8 2779.9 2807.6 2839.8 2871.9 2891.6 2911.3 2928.1 2943.5 2961.7
2967.6 2947.8 2910.6 2871.2 2843.4 2841.9 2881.4 2993.9 3176.5 3406.5
3679 3979.2 4281.5 4582.5 4874.6 5117.8 5262.4 5343.5 5137.6 4321.7
3169.2 1959.6 781.5 222 81.8 20.5 0
2771.8 2769.6 2776.2 2785.7 2779.9 2741.1 2681.3 2591.4 2473.1 2316.8
2121 1893.2 1666.7 1477.6 1327.1 1203 1107.3 1045.9 1014.5 1007.2
1026.9 1066.4 1104.3 1141.6 1159.1 1130.6 1043 903.5 690.2 490.1
356.4 258.6 188.4 132.2 79.6 21.2 0
2771.8 2753.6 2730.9 2686.4 2606 2472.4 2293.4 2066.3 1812.1 1581.3
1392.1 1227.8 1075.9 963.4 902 873.5 853.8 829.7 804.2 780.1
751.6 712.9 667.6 627.4 588.7 550 512 471.1 422.9 368.1
311.9 257.1 198.7 136.6 74.5 16.8 0
2771.8 2735.3 2668.8 2556.4 2381.1 2132 1858.8 1598.8 1407.5 1244.6
1105.8 1027.7 982.4 942.9 902 867.7 849.4 842.9 830.5 802.7
762.5 722.4 681.5 642 598.9 556.6 513.5 467.4 422.9 374
322.1 264.4 198.7 128.5 65.7 13.9 0
2771.8 2723.6 2611.9 2428.5 2159.8 1831.8 1554.3 1362.2 1208.8 1113.1
1067.8 1026.2 982.4 935.6 892.5 866.2 858.2 853.8 843.6 810.7
734.8 691.7 653 615.7 581.4 549.3 509.8 466 419.2 366.7
309.7 248.3 184.1 124.2 66.5 18.3 0
2771.8 2704.6 2549.1 2295.6 1947.9 1606.1 1387.7 1226.3 1138.7 1100.7
1053.2 1007.2 975.8 942.2 896.2 867 853.8 836.3 758.9 726
715.1 710.7 698.3 678.5 648.6 609.1 553.6 501.8 444.8 387.8
329.4 271 210.4 149 87.6 29.9 0
2771.8 2699.5 2509.6 2194.8 1799.7 1490.7 1295.7 1170.8 1133.6 1090.5
1037.9 1002.1 979.5 949.5 894.7 857.5 828.3 747.9 720.2 708.5
699 696.8 688 664.7 624.5 577 525.9 470.4 412.7 360.8
310.4 260.7 213.3 165.1 165.8 125.6 0
2771.8 2679.8 2454.1 2098.4 1687.2 1421.3 1240.2 1159.9 1132.8 1083.9
1033.5 1001.4 982.4 952.4 888.2 831.9 758.1 700.4 682.2 665.4
654.4 647.9 617.9 584.3 546.3 508.4 463.8 420.7 373.2 325
279.7 233 189.2 227.9 204.5 68.7 0
2771.8 2674 2434.4 2064.1 1641.2 1365.8 1203.7 1155.5 1130.6 1083.2
1033.5 1003.6 989.7 961.9 883.8 801.2 704.8 664.7 639.1 618.6
608.4 585.8 547.8 512.7 476.9 436.8 401.7 366.7 329.4 295.8
279 220.6 183.3 253.4 116.9 29.2 0
2771.8 2683.4 2449 2068.5 1651.4 1384.1 1210.3 1158.4 1137.9 1091.2
1037.9 1009.4 994.8 970 894 802 703.4 663.2 636.2 615
603.3 581.4 544.1 511.3 474.8 436 397.3 362.3 327.9 287
251.3 206.7 183.3 254.2 100.8 24.8 0
